• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Countersunk Screw With Hex Socket Head (Countersunk Cap Screw) (JIS-B1194)【200-1,000 Pieces Per Package】

Steel Countersunk Screw With Hex Socket Head (Countersunk Cap Screw) (JIS-B1194)
  • Economy

Hex socket screw with a flat head.
[Features]
· Sometimes abbreviated to flat head screw. Use a hex wrench or similar to tighten the hex socket.
· In addition to being tightenable using a hex wrench, there are also other types available with larger nominal diameters than flat-head countersunk screws with cross recessed heads.
· If the nominal diameter of the head is the same, it should be roughly the same as a countersunk machine screw, but take care as there are also standard and custom order hex socket flat head screws available.
· Nominal M: 3/4/5/8, Material: steel.
· Surface treatment: none / black nickel.
[Applications]
· Essentially the same as a flat-head countersunk screws, but the head socket looks hexagonal after tightening.
· Used for applications in which you would rather the socket not be cross shaped.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น


Part Number
CSHCSH-ST-M3-5
CSHCSH-ST-M3-6
CSHCSH-ST-M3-8
CSHCSH-ST-M3-10
CSHCSH-ST-M3-12
CSHCSH-ST-M3-15
CSHCSH-ST-M4-18
CSHCSH-ST-M4-20
CSHCSH-ST-M8-12
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

1,000 Pieces Per Package

9 Day(s) or more 10350.5

1,000 Pieces Per Package

9 Day(s) or more 10360.5

1,000 Pieces Per Package

9 Day(s) or more 10380.5

1,000 Pieces Per Package

9 Day(s) or more 103100.5

1,000 Pieces Per Package

9 Day(s) or more 103120.5

1,000 Pieces Per Package

9 Day(s) or more 103150.5

500 Pieces Per Package

9 Day(s) or more 104180.7

500 Pieces Per Package

9 Day(s) or more 104200.7

200 Pieces Per Package

9 Day(s) or more 108121.25

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Detailed Shape Disc Material Steel Surface Treatment No
Thread Type Metric coarse Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support