• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Clamping Screw SCSS-VR/VF

Clamping Screw SCSS-VR/VF

For securing workpieces in vacuum devices and vacuum chambers, such as those on FPD production equipment and semiconductor production equipment, etc.
● The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
● Ventilation holes and grooves easily release gas trapped in machines.
● SCSS-VR has a full ball to firmly secure workpieces at the contact point.
● The contact surface of SCSS-VF is a flat ball. Does not damage the workpiece. The ball flexibly rotates up to 9 degrees. Clamps securely even on sloped surfaces.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SCSS-M5X8-VF
SCSS-M5X8-VR
SCSS-M5X12-VF
SCSS-M5X12-VR
SCSS-M5X20-VF
SCSS-M5X20-VR
SCSS-M6X10-VF
SCSS-M6X10-VR
SCSS-M6X16-VF
SCSS-M6X16-VR
SCSS-M6X20-VF
SCSS-M6X20-VR
SCSS-M6X25-VF
SCSS-M6X25-VR
SCSS-M8X10-VF
SCSS-M8X10-VR
SCSS-M8X12-VF
SCSS-M8X12-VR
SCSS-M8X20-VF
SCSS-M8X20-VR
SCSS-M8X25-VF
SCSS-M8X25-VR
SCSS-M8X30-VF
SCSS-M8X30-VR
SCSS-M10X16-VF
SCSS-M10X16-VR
SCSS-M10X20-VF
SCSS-M10X20-VR
SCSS-M10X25-VF
SCSS-M10X25-VR
SCSS-M10X35-VF
SCSS-M10X35-VR
Part NumberVolume DiscountDays to Shipวันจัดส่งThread Dia. Tip Shape Main Body Length
54 Day(s) or more 5Flat8
54 Day(s) or more 5[Spherical] Spherical (full ball)8.6
54 Day(s) or more 5Flat12
54 Day(s) or more 5[Spherical] Spherical (full ball)12.6
54 Day(s) or more 5Flat20
54 Day(s) or more 5[Spherical] Spherical (full ball)20.6
54 Day(s) or more 6Flat10
54 Day(s) or more 6[Spherical] Spherical (full ball)10.8
54 Day(s) or more 6Flat16
54 Day(s) or more 6[Spherical] Spherical (full ball)16.8
54 Day(s) or more 6Flat20
54 Day(s) or more 6[Spherical] Spherical (full ball)20.8
54 Day(s) or more 6Flat25
54 Day(s) or more 6[Spherical] Spherical (full ball)25.8
54 Day(s) or more 8Flat10
54 Day(s) or more 8[Spherical] Spherical (full ball)11.2
54 Day(s) or more 8Flat12
54 Day(s) or more 8[Spherical] Spherical (full ball)13.2
54 Day(s) or more 8Flat20
54 Day(s) or more 8[Spherical] Spherical (full ball)21.2
54 Day(s) or more 8Flat25
54 Day(s) or more 8[Spherical] Spherical (full ball)26.2
54 Day(s) or more 8Flat30
54 Day(s) or more 8[Spherical] Spherical (full ball)31.2
54 Day(s) or more 10Flat16
54 Day(s) or more 10[Spherical] Spherical (full ball)17.7
54 Day(s) or more 10Flat20
54 Day(s) or more 10[Spherical] Spherical (full ball)21.7
54 Day(s) or more 10Flat25
54 Day(s) or more 10[Spherical] Spherical (full ball)26.7
54 Day(s) or more 10Flat35
54 Day(s) or more 10[Spherical] Spherical (full ball)36.7

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Screw Type Complete thread type Material (Thread) SUSXM7 Material (Tip) SUS440C
Function With ventilation hole

Additional Products in this Category

Tech Support