• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SOWA Shelf Bracket Series White Shelf Bracket With Reinforcement

SOWA Shelf Bracket Series White Shelf Bracket With Reinforcement

[Material] Steel plate
[Finishing] Powder coating
[Load resistance] 70 kg / 1 pc
[Features]
· Includes reinforcements to support heavy objects placed on the shelf.
 · White coating does not detract from indoor atmospheres.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
K38319
K38320
K38321
K38322
K38323
K38324
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Length
(mm)
Height
(mm)
Part number / nominal Included screw
7 Day(s) or more 200 × 140200140WT2014HWith type A truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls) (white painted)
7 Day(s) or more 250 × 170250170WT2517HWith type A truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls) (white painted)
7 Day(s) or more 300 × 200300200WT3020HWith type A truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls) (white painted)
7 Day(s) or more 400 × 260400260WT4026HWith type A truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls) (white painted)
7 Day(s) or more 500 × 320500320WT5032HWith type A truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls) (white painted)
7 Day(s) or more 550 × 350550350WT5535HWith type A truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls) (white painted)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Steel plate Finishing Powder coating Color White
Width(mm) 30 Load resistance 70 kg / 1 pc

Additional Products in this Category

Tech Support