• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Round Bar Handle (For Both Faces), Natural Wood

Round Bar Handle (For Both Faces), Natural Wood

[Material] Zelkova, cypress, cherry tree, fraxinus platypoda, oriental white oak
[Finish] Clear

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
K13040
K13041
K13042
K13043
K13044
K13045
K13046
K13047
K13048
K13049
Part NumberVolume DiscountDays to Shipวันจัดส่งMaterial
7 Day(s) or more [Metal] Aluminum Alloy
7 Day(s) or more [Metal] Aluminum Alloy
7 Day(s) or more [Metal] Steel
7 Day(s) or more [Metal] Steel
7 Day(s) or more [Metal] Special Alloy
7 Day(s) or more [Metal] Special Alloy
7 Day(s) or more [Wood] Wood
7 Day(s) or more [Wood] Wood
7 Day(s) or more [Wood] Maple
7 Day(s) or more [Wood] Maple

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)