Knuckle Hinge With Spring

Knuckle Hinge With Spring

[Features]
· Internal so outward appearance is more appealing.
[Applications]
· For wooden furniture and cabinet doors.
[Caution]
· When installing, drill a pilot hole in order to prevent breaking the wood and damage to the screw.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

KB-621

Part Number
KB-621
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Back hinge / hidden hinge Length L(mm) 44 Operating Environment Standard
Body Material Iron Main Body Surface Treatment Glossy Chromate Width W(mm) 89
Additional Function Spring Built-in Mounting Method Screw Mounting Screw Hole Type Slotted Holes

Please check the type/dimensions/specifications of the part KB-621 in the Knuckle Hinge With Spring series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน KB-621 ในชุด Knuckle Hinge With Spring

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)