• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Slide Hinge With Damper

Slide Hinge With Damper

[Features]
· Damper providing gradual, silent, and safe closing included
· Even if a hand gets caught it does not hurt
· Fine adjustments are easy to make, 3-dimensional adjust ability
· Detachable with a single action
· Opening angle is adjustable
[Applications]
· For door hinge.
[Caution]
· Even if only one breaks, be sure to replace all of the hinges attached to the door.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NS-3550-D
NS-3551-D
NS-3552-D
NS-4050-D
NS-4051-D
NS-4052-D
Part NumberVolume DiscountDays to Shipวันจัดส่งLength L
(mm)
Cup Diameter
(φ mm)
Covering
5 Day(s) or more 78.135All covered
5 Day(s) or more 78.135Half Covering
5 Day(s) or more 78.135Inset
5 Day(s) or more 81.840All covered
5 Day(s) or more 81.840Half Covering
5 Day(s) or more 81.840Inset

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Back hinge / hidden hinge Operating Environment Standard Body Material Steel
Main Body Surface Treatment Nickel Plating Width W(mm) 54 Additional Function With Damper / With click function
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)