Flag Hinge【2 Pieces Per Package】

Flag Hinge

[Features]
· Detachable type flag hinge that does not require embed forming and can be used on left or right.
[Applications]
· For doors on interior cabinets etc.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BH-361
BH-362
BK-471
BK-472
BK-473
BK-474
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength L
(mm)
Width W
(mm)
Color Accessory

2 Pieces Per Package

5 Day(s) or more 9070GoldWood screw countersink 3.5 × 22 mm gold plating 12 pieces

2 Pieces Per Package

5 Day(s) or more 11090GoldWood screw countersink 3.8 × 25 mm gold plating 16 pieces

2 Pieces Per Package

5 Day(s) or more 9070AmberWood screw countersink 3.1 × 22 mm AC plating 12 pieces

2 Pieces Per Package

5 Day(s) or more 11090AmberWood screw countersink 3.8 × 24 mm AC plating 16 pieces

2 Pieces Per Package

5 Day(s) or more 9070SilverWood screw countersink 3.1 × 22 mm Bright chromate plating 12 pieces

2 Pieces Per Package

5 Day(s) or more 11090SilverWood screw countersink 3.8 × 24 mm Bright chromate plating 16 pieces

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Flag Type Operating Environment Standard
Body Material Brass(Use Stainless Steel Core Rod) Main Body Surface Treatment Paint Additional Function No
Reversed Left and Right Combination Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)