• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless Steel Square Hinge DX

Stainless Steel Square Hinge DX

[Features]
· Square hinge made of stainless steel.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

BK-461

Part Number
BK-461
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 127
Operating Environment Standard Body Material Zinc Alloy Main Body Surface Treatment N/A
Width W(mm) 127 Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)