T-Type Hinge【2 Pieces Per Package】

T-Type Hinge

[Features]
· T-shaped hinges for furniture hardware.
· For a stately atmosphere.
· Can be used for making wood doors, etc.
[Caution]
*Do not tighten too much or you may damage the threads.
*Make sure that it is firmly attached to the wood after installation.
*Do not use for any applications other than for hinges.
[Accessories]
· Plates 3 × 16 mm/12 pcs.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

TW-271

T-Type Hinge: related images

Part Number
TW-271
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

2 Pieces Per Package

5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Iron DIY Raw Material Types Hinges
Size(mm) Overall length 51 × width 62 JAN code 4903757271852

Please check the type/dimensions/specifications of the part TW-271 in the T-Type Hinge series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TW-271 ในชุด T-Type Hinge

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)