• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thick Type Normal Hinge Fabric

Thick Type Normal Hinge Fabric

[Features]
· This is a normal hinge. Match the size of the hinge to the further or door.
[Caution]
· After mounting with 2 or more, anti-rust finish needs to be applied quickly. Confirm wood screw dimensions and then form pilot holes.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BH-154
BH-155
BH-156
BH-157
BH-158
BH-159
Part NumberVolume DiscountDays to Shipวันจัดส่งLength L
(mm)
Width W
(mm)
Thickness
(mm)
5 Day(s) or more 64421.35
5 Day(s) or more 76491.5
5 Day(s) or more 89561.7
5 Day(s) or more 102701.9
5 Day(s) or more 127802
5 Day(s) or more 1551002.3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Brass(Use Stainless Steel Core Rod) Main Body Surface Treatment N/A Additional Function No
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)