Thin Type Normal Hinge Fabric

Thin Type Normal Hinge Fabric

[Features]
· Hinge for small furniture or small box
[Caution]
· After mounting with 2 or more, anti-rust finish needs to be applied quickly. Confirm wood screw dimensions and then form pilot holes.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BH-150
BH-151
BH-152
BH-153
Part NumberVolume DiscountDays to Shipวันจัดส่งLength L
(mm)
Width W
(mm)
Thickness
(mm)
5 Day(s) or more 25200.7
5 Day(s) or more 32220.7
5 Day(s) or more 38260.75
5 Day(s) or more 51381.3

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Brass(Use Stainless Steel Core Rod) Main Body Surface Treatment N/A Additional Function No
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)