• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Wooden Handle With Base

Wooden Handle With Base

[Features]
· This product is simple design handle.
· Can be used for doors or furniture handles.
· Can be used for changing furniture patterns or home improvement to make your room your way.
[Caution]
*Too much tightening of screws may cause damage.
*Make sure that it is firmly fixed after mount.
*For other door thicknesses not compatible with this product, please purchase separately.
*You may not use for any other applications than the one specified here.
[Matching Door Thickness (mm)]
· From 17
[Mount Method]
· Front-side mount with screws.
[Accessories]
· Wood Screws Flat Head3.0 × 19 mm / 2 pcs

(i)Caution

  • The image used for the product picture is a representative image.
    Color tone of the product picture and the actual product may differ a little. Please take this into account.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
TW-390
TW-391
Part NumberVolume DiscountDays to Shipวันจัดส่งColor
5 Day(s) or more Clear Finish / Pine
5 Day(s) or more Rose

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Iron Size(mm) L120
Screw Pitch(mm) 106

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)