White Round Bar Handle

White Round Bar Handle

[Features]
· Simple design of white plating finish on brass.
[Applications]
· Can be used as handle for furniture.
[Caution]
· If using power screwdriver, too much screw tightening may cause breaks.

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
VG-043
VG-044
VG-045
VG-046
VG-047
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(mm)
5 Day(s) or more H16 × W50
5 Day(s) or more H16 × W60
5 Day(s) or more H20 × W66
5 Day(s) or more H25 × W80
5 Day(s) or more H25 × W105

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material ABS Resin

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)