• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless-Steel Rotary Handle

Stainless-Steel Rotary Handle

[Features]
· Can be used as handle for storage under floor. Barrier-free allowing to take the handle out by turning 180 degrees only when it is necessary to open the storage.
· Door Thickness 21 mm or more
· Front side screw mount type
· Screw Pitch82 mm
· Use screws of 3.1 mm × 21 mm
· When installing this product, drill a hole with a manual drill to prevent wooden part from breaking or screws damage.
· If using power screwdriver, too much tightening may damage main body.
[Applications]
· Can be used as handle for stowing under floor.
[Caution]
Do not tighten too much by power drill to prevent thread damage.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

VG-069

Part Number
VG-069
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Aluminum Size(mm) L22 × H29 × W100

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)