Steel Handle Chromium

Steel Handle Chromium

[Features]
· Steel handle which is also good for country-style furniture.
· Can be used for doors or furniture handles.
· Can be used for changing furniture patterns or home improvement to make your room your way.
[Caution]
*Too much tightening of screws may cause damage.
*Make sure that it is firmly fixed after mount.
*For other door thicknesses not compatible with this product, please purchase separately.
*You may not use for any other applications than the one specified here.
[Matching Door Thickness (mm)]
· TW381 / TW382···16 to
· TW-383···19 to
[Mount Method]
· Front-side mount with screws.
[Accessories]
· TW381 / TW382···Wood Screws Flat Head 3.2 × 16 mm / 4 pcs
· TW-383···Wood Screws Flat Head 3.5 × 19 mm / 4 pcs

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
TW-381
TW-382
TW-383
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(mm)
Screw Pitch
(mm)
5 Day(s) or more L98 × W28 × H2582
5 Day(s) or more L124 × W32 × 27104
5 Day(s) or more L153 × W36 × H27133

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Ceramics

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)