• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Handle Matte Black

Steel Handle Matte Black

[Features]
· Steel handle which is also good for country-style furniture.
· Can be used for doors or furniture handles.
· Can be used for changing furniture patterns or home improvement to make your room your way.
[Caution]
*Too much tightening of screws may cause damage.
*Make sure that it is firmly fixed after mount.
*For other door thicknesses not compatible with this product, please purchase separately.
*You may not use for any other applications than the one specified here.
[Matching Door Thickness (mm)]
· From 35
[Mount Method]
· Front-side mount with screws.
[Accessories]
· Wood Screws Round Flat Head 5.5 × 32 mm / 2 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

TW-387

Part Number
TW-387
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Ceramics Size(mm) L175 × W31 × H29
Screw Pitch(mm) 147

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)