Steel Handle Black

Steel Handle Black

[Features]
· Steel handle which is also good for country-style furniture.
· Can be used for doors or furniture handles.
· Can be used for changing furniture patterns or home improvement to make your room your way.
[Caution]
*Too much tightening of screws may cause damage.
*Make sure that it is firmly fixed after mount.
*For other door thicknesses not compatible with this product, please purchase separately.
*You may not use for any other applications than the one specified here.
[Matching Door Thickness (mm)]
· From 19
[Mount Method]
· Front-side mount with screws.
[Accessories]
· Wood Screws Flat Head 4 × 19 mm / 4 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

TW-385

Part Number
TW-385
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Ceramics Size(mm) L146 × W40 × H37
Screw Pitch(mm) 121

Please check the type/dimensions/specifications of the part TW-385 in the Steel Handle Black series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TW-385 ในชุด Steel Handle Black

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)