• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

COMET Handle

COMET Handle

[Features]
· Handle of high interior quality with its fashionable form and design.
· Can be used for furniture repair, room design change or DIY.
[Caution]
*If the included screws don't work, please purchase separately.
[Matching Door Thickness (mm)]
· 20 to 23
[Mount Method]
· Mount with the rear screw.
[Accessories]
· M4 × 25 (2 pcs)

(i)Caution

  • The image used for the product picture is a representative image.
    Color tone of the product picture and the actual product may differ a little. Please take this into account.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BH-970
BH-971
BH-972
BH-973
BH-974
BH-975
BH-976
BH-977
BH-978
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Screw Pitch
(mm)
Size (axbxc)
(mm)
5 Day(s) or more Satin nickel6478 × 23 × 64
5 Day(s) or more Satin nickel96115 × 27 × 96
5 Day(s) or more Satin nickel128150 × 28 × 128
5 Day(s) or more Chrome6478 × 23 × 64
5 Day(s) or more Chrome96115 × 27 × 96
5 Day(s) or more Chrome128150 × 28 × 128
5 Day(s) or more Pearl gold6478 × 23 × 64
5 Day(s) or more Pearl gold96115 × 27 × 96
5 Day(s) or more Pearl gold128150 × 28 × 128

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Elastomer Resin

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)