• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Chrome Handle, Straight

Chrome Handle, Straight

[Features]
· Simple design
· Simply tighten the screw from the front
[Applications]
· Can be used as handle for doors, gates or furniture.
[Caution]
· When installing this product, drill a pilot hole to prevent grain split or screws damage.
· If using power screwdriver, overtightening may damage main body.
[Accessories]
· Screws 3.1 × 20 mm

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
VG-052
VG-053
VG-054
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(mm)
Screw Pitch
(mm)
5 Day(s) or more H19 × W94.576
5 Day(s) or more H24 × W121103
5 Day(s) or more H25 × W148130

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Elastomer Resin

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)