• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CARROLLA Handle

CARROLLA Handle

[Features]
· Handle of high interior quality with its fashionable form and design.
· Can be used for furniture repair, room design change or DIY.
[Caution]
*If the included screws don't work, please purchase separately.
[Matching Door Thickness (mm)]
· 17 to 23
[Mount Method]
· Mount with the rear screw.
[Accessories]
· M4 × 25 (2 pcs)

(i)Caution

  • The image used for the product picture is a representative image.
    Color tone of the product picture and the actual product may differ a little. Please take this into account.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BH-1000
BH-1001
BH-1002
BH-995
BH-996
BH-997
BH-998
BH-999
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Screw Pitch
(mm)
Size (axbxc)
(mm)
5 Day(s) or more Pearl White128140 × 23 × 128
5 Day(s) or more Amber96105 × 23 × 96
5 Day(s) or more Amber128140 × 23 × 128
5 Day(s) or more Satin nickel96105 × 23 × 96
5 Day(s) or more Satin nickel128140 × 23 × 128
5 Day(s) or more Chrome96105 × 23 × 96
5 Day(s) or more Chrome128140 × 23 × 128
5 Day(s) or more Pearl White96105 × 23 × 96

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Elastomer Resin

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)