• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Insert Dowel, GB【8 Pieces Per Package】

Insert Dowel, GB

[Features]
· Dowel for shelf brackets used in cabinets, bookcases, cupboards, etc.
[Caution]
· Open a bottom hole that is slightly smaller than the diameter of the dowel's foot, and then lightly tap in with a wooden mallet to fasten.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

SH-467

Part Number
SH-467
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

8 Pieces Per Package

5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Size(mm) 5 Material Iron JAN code 4903757144675

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)