• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Button Top Plug, Amber Brown

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
0CKN02
0CKN03
C-KCN13X-08
C-KCN13X-20
C-KCN13X-100
C-KCN13X-400
C-KCN15X-08
C-KCN15X-20
C-KCN15X-100
C-KCN15X-400
Part NumberVolume DiscountDays to Shipวันจัดส่งApplicable Hole Diameter
(mm)
Quantity JAN code Packaging
7 Day(s) or more Cap: 13 / Hole: 10.51 pc.4920125907021Loose (1 pc.)
7 Day(s) or more Cap: 15 / Hole: 10.51 pc.4920125907038Loose (1 pc.)
7 Day(s) or more Cap: 13 / Hole: 10.58 pcs.4920125778812Blister pack (8 pcs.)
7 Day(s) or more Cap: 13 / Hole: 10.520 pcs.4920125778829Blister pack (20 pcs.)
7 Day(s) or more Cap: 13 / Hole: 10.5100 pcs.4920125778836Box No.10 (100 pcs.)
7 Day(s) or more Cap: 13 / Hole: 10.5400 pcs.4920125778843Box No. 8 (400 pcs.)
7 Day(s) or more Cap: 15 / Hole: 10.58 pcs.4920125778911Blister pack (8 pcs.)
7 Day(s) or more Cap: 15 / Hole: 10.520 pcs.4920125778928Blister pack (20 pcs.)
7 Day(s) or more Cap: 15 / Hole: 10.5100 pcs.4920125778935Box No.10 (100 pcs.)
7 Day(s) or more Cap: 15 / Hole: 10.5400 pcs.4920125778942Box No. 8 (400 pcs.)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thickness(mm) 4.5 Color Amber Brown

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)