• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Digital Indicator for Current Converter CSD-815B

Digital Indicator for Current Converter CSD-815B

[Features]
● Digital indicator for 96 mm × 96 mm strain gauge type converter
 ● Peak hold function included
 ● Supports CC-Link interface
 ● CE mark compliant product
 ● Supports wide range of power supplies
● Protection class: IP65 (only for front panel when equipped with a panel mount seal)
● With 4-point calibration data and comparator brand name switching function

Part Number

Configured Part Number is shown.

CSD-815B

Part Number
CSD-815B
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Bridge power supply 5 V DC ±0.25 V, within 60 mA (changeable to 2.5 V DC) Input range F.S. can be set at ±0.4 mV/V to ±3.1 mV/V input (when using 5 V DC bridge power supply) Output range ± 10 V DC, load resistance of 5 kΩ or greater, F.S. set via function
Specification temperature humidity range -10°C to 50°C, 85% RH or less (non-condensing) Power Supply Voltage 100 V AC to 240 V AC (permissible variable range: 85 V AC to 264 V AC) 50/60 Hz A D sampling 100 times/s
Nonlinearity Display: 0.01% F.S., output: 0.05% F.S.

Please check the type/dimensions/specifications of the part CSD-815B in the Digital Indicator for Current Converter CSD-815B series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)