Digital Conversion Module CSD-892

Digital Conversion Module CSD-892

[Features]
● Supports high-speed, high-resolution applications
 ● Fits in the palm of your hand for easy installation
 ● Various interfaces equipped as standard
 ● USB interface equipped as standard

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

CSD-892-73

 
Part Number
CSD-892-73
Part NumberVolume DiscountDays to Shipวันจัดส่ง
8 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Bridge power supply 5 V ±0.25 V DC, within 60 mA, with sensing Input range -3.1 mV/V to 3.1 mV/V Specification temperature humidity range -10°C to 50°C, 85% RH or less (non-condensing)
Power Supply Voltage 24 V DC (permissible variable range: 20.4 V DC to 27.6 V DC) External dimensions (W × H × D) 72 mm × 96 mm × 67.4 mm A D sampling 500 times/s (changeable to 250 times/s, 100 times/s, 50 times/s)

Please check the type/dimensions/specifications of the part CSD-892-73 in the Digital Conversion Module CSD-892 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน CSD-892-73 ในชุด Digital Conversion Module CSD-892

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)