• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

White Wood Circle Both-Handed Operating Pulling Handle

White Wood Circle Both-Handed Operating Pulling Handle

Easy opening/closing of sliding doors thanks to operation for both hands
Both hands can easily grasp the central part of the pulling handle which is wide open to the left and right

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

W-41-120

 
Part Number
W-41-120
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle_ Material Wood

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)