SUS Soundproof Vent Cap SSRW-A10M (Intake Only) Series

SUS Soundproof Vent Cap SSRW-A10M (Intake Only) Series

Soundproof product stainless steel, pipe hood (soundproof), soundproof hood (air supply only), mesh

Materials: SUS304
Sound absorbing material: fiber
Surface treatment: polyester resin applied after cathodic electrodeposition coating (standard U silver)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
313-295
313-296
Part NumberVolume DiscountDays to Shipวันจัดส่งSize A
(ø)
Size D
(ø)
Model
8 Day(s) or more 15297SSRW100A10M
8 Day(s) or more 202147SSRW150A10M

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Vent Vent Types Bent Cap

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)