Square Register Flat Cover PRF-BWFH Series With Non-Woven‑Fabric Filter

Square Register Flat Cover PRF-BWFH Series With Non-Woven‑Fabric Filter

For indoor use, made from resin, register, square register, flat cover, non-woven fabric filter (coarse dust / pollen countermeasure)

Materials: ABS resin (antistatic agent blend)
Color: cool white
Filter collecting efficiency: 60% (weighing method / JIS 15 type)

■ Turn the lower knob to open and close the register.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
314-449
314-450
Part NumberVolume DiscountDays to Shipวันจัดส่งSize A
(ø)
Size D
(ø)
Model
8 Day(s) or more 14398PRF100BWFH
8 Day(s) or more 192148PRF150BWFH

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Vent Vent Types Square Type

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)