Differential Pressure Type Air Supply Port Flat Cover PDF-BWFH Series With Non-Woven‑Fabric Filter

Differential Pressure Type Air Supply Port Flat Cover PDF-BWFH Series With Non-Woven‑Fabric Filter

For indoor use, differential pressure type air supply port, for wall installation, flat cover non-woven fabric filter (coarse dust / pollen countermeasure)

Materials: ABS resin (antistatic agent blend)
Differential pressure damper portion materials: SUS 304 0.3t
Color: cool white
Filter collecting efficiency: 60% (weighing method / JIS 15 type)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

314-446

Part Number
314-446
Part NumberVolume DiscountDays to Shipวันจัดส่ง
8 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Vent Vent Types Square Type Model PDF150BWFH

Please check the type/dimensions/specifications of the part 314-446 in the Differential Pressure Type Air Supply Port Flat Cover PDF-BWFH Series With Non-Woven‑Fabric Filter series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 314-446 ในชุด Differential Pressure Type Air Supply Port Flat Cover PDF-BWFH Series With Non-Woven‑Fabric Filter

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)