Wind Direction Control, Square Register, Non-Woven‑Fabric Filter Included PRP-AWSFH Series

Wind Direction Control, Square Register, Non-Woven‑Fabric Filter Included PRP-AWSFH Series

For indoor use, made from resin, register, square register, wind direction controller S included, non-woven fabric filter (coarse dust / pollen countermeasure)

Materials: ABS resin (main body: antistatic agent blend)
Color: cool white
Filter collecting efficiency: 60% (weighing method / JIS 15 type)

■ Air flow can be adjusted gradually by pushing the center of the face portion.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
317-322
317-323
Part NumberVolume DiscountDays to Shipวันจัดส่งSize A
(ø)
Size D
(ø)
Model
8 Day(s) or more 14798PRP-100AWSFH
8 Day(s) or more 207148PRP-150AWSFH

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Vent Vent Types Square Type

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)