• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless-Steel No. 500 Shelf Bracket

Stainless-Steel No. 500 Shelf Bracket

■ Includes gaskets: PVC, white
■ Includes fastening safety screws to prevent the shelf plates from rising up unexpectedly.
■ Allows the height of the shelf plates to be adjusted freely.

(i)Caution

  • The product images are representative images. See the product standards for more details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
13305
13310
13315
13320
13325
13330
13335
13340
13345
13350
13355
13360
13365
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(mm)
6 Day(s) or more 120
6 Day(s) or more 150
6 Day(s) or more 180
6 Day(s) or more 210
6 Day(s) or more 240
6 Day(s) or more 255
6 Day(s) or more 270
6 Day(s) or more 300
6 Day(s) or more 330
6 Day(s) or more 360
6 Day(s) or more 390
6 Day(s) or more 420
6 Day(s) or more 450

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless steel Finish HL

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)