• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Autoclave Adaptive Transport Cart [KMS-A]

Autoclave Adaptive Transport Cart [KMS-A]

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A stainless steel cart that can be sterilized with an autoclave.

· Sterilization with an autoclave prevents contamination by bacteria, etc.
· Wheels are made of MC Nylon, and include a stopper so they can be fixed in place.
· [KMS-A] is a dedicated cart for straight containers (ST/CTH/CTB/STB/SMA/etc.).
· [KMS-A-TP] is a dedicated cart for TP containers (TP-ST/TP-CTH/etc.).
· Lightweight plate-type cart formed by drawing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
KMS-A-30
KMS-A-33
KMS-A-36
KMS-A-39
KMS-A-43
KMS-A-43-TP
KMS-A-47
KMS-A-47-TP
Part NumberVolume DiscountDays to Shipวันจัดส่งApplicable Container Size I.D. D
(mm)
Height H1
(mm)
Full height H2
(mm)
Wheel Diameter ф
(mm)
Load Capacity
(kg)
29 Day(s) or more 303069212565227
29 Day(s) or more 333359212565227
29 Day(s) or more 363679212565227
29 Day(s) or more 39/39H3949212565227
29 Day(s) or more 43/43H437100135.575259
29 Day(s) or more TP-43418100135.575259
29 Day(s) or more 47/47H477100135.575259
29 Day(s) or more TP-47/47H460100.5135.575259

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)