• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mirrored Airtight Container With PTFE Packing And Legs [DT-CTH-L-PTFE]

Mirrored Airtight Container With PTFE Packing And Legs [DT-CTH-L-PTFE]

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Mirrored container that allows for excellent mixing and discharging, and is resistant to solvents.

· Stainless steel container with excellent chemical resistance that can store solvents that degrade rubber packing.
· PTFE packing is easy to clean as it doesn't become dirty easily and any dirt can easily be washed off.
· Mirrored base stainless steel container suitable for mixing with space for a separate receiving container below.
· Mirrored base stainless steel container for smooth mixing and discharging.

(i)Caution

  • *Ease of peeling depends on the material of the label or sticker.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
DT-CTH-L-PTFE-36
DT-CTH-L-PTFE-39
DT-CTH-L-PTFE-43
DT-CTH-L-PTFE-47
DT-CTH-L-PTFE-47H
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSCapacity
(L)
I.D. D
(mm)
Container Height
(mm)
JAN code
24 Day(s) or more 10353604304589691011459
24 Day(s) or more 10453874704589691011466
24 Day(s) or more 10604305054589691011473
29 Day(s) or more 10804705554589691011480
29 Day(s) or more 101004706704589691011497

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Open-Top Tanks Agitators None Gasket material PTFE

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)