• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stacking Type Tapered Suspended Storage Container With PTFE Packing [TP-CTB-STA-PTFE]

Stacking Type Tapered Suspended Storage Container With PTFE Packing [TP-CTB-STA-PTFE]

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Stainless steel tank that is resistant to solvents, ideal for storage and carrying.

· Stainless steel container with excellent chemical resistance that can store solvents that degrade rubber packing.
· PTFE packing is easy to clean as it doesn't become dirty easily and any dirt can easily be washed off.
· Empty containers can be nested thanks to the tapered shape.
· Saves space when storing or transporting thanks to the ability to stack.
· Has an airtight seal that prevents contents from spattering and includes a hanging handle that makes it easy to carry the container.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TP-CTB-STA-PTFE-24
TP-CTB-STA-PTFE-30
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSCapacity
(L)
I.D. D1
(mm)
I.D. D2
(mm)
Inner Height
(mm)
JAN code
7 Day(s) or more 10102402102544589691011244
7 Day(s) or more 10203002703144589691011251

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Open-Top Tanks Agitators None Gasket material PTFE

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)