Pad Eye Ring

Pad Eye Ring

Pad eye ring used when attaching chains to a wall surface.
Type that can be mounted even in a narrow area.
Has a round ring so rope angle can be changed freely.

[Note]
Working load will change depending on the strength of the base mounted to
Strength may be reduced if dramatically impacted or used while twisted so please avoid doing so
Please do not exceed the indicated load

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BK-787
BK-788
BK-789
Part NumberVolume DiscountDays to Shipวันจัดส่งSize Special Notes JAN Code
5 Day(s) or more 40Working load (kg): 204903757107878
5 Day(s) or more 60Working load (kg): 304903757107885
5 Day(s) or more 80Working load (kg): 404903757107892

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Metal Fittings and Eye plate With Washer Material Stainless Steel

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)