Stainless Steel Ring

Stainless Steel Ring

Use as connection fitting etc. for fishing net.

[Note]
Strength may be reduced if dramatically impacted or used while twisted so please avoid doing so.
Do not use worn or deformed product.
Firmly tighten when installing.
Do not use for a lifeline.
Do not use for pets such as a dog.
Use a dedicated product for safety.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BK-251
BK-252
BK-741
BK-742
BK-743
BK-744
BK-745
BK-746
BK-747
BK-748
Part NumberVolume DiscountDays to Shipวันจัดส่งSize Special Notes JAN Code
3 Day(s) or more 50Ring Diameter (mm): 64903757102514
3 Day(s) or more 80Ring Diameter (mm): 64903757102521
3 Day(s) or more 25Ring Diameter (mm): 44903757107410
3 Day(s) or more 30Ring Diameter (mm): 44903757107427
3 Day(s) or more 30Ring Diameter (mm): 54903757107434
3 Day(s) or more 35Ring Diameter (mm): 54903757107441
3 Day(s) or more 35Ring Diameter (mm): 64903757107458
3 Day(s) or more 40Ring Diameter (mm): 64903757107465
3 Day(s) or more 45Ring Diameter (mm): 84903757107472
3 Day(s) or more 50Ring Diameter (mm): 94903757107489

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Ring Material Stainless Steel

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)