• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless-Steel Double-Sided Handle

Stainless-Steel Double-Sided Handle

Perfect for swinging doors because it's easy to grasp and easy to open and close.

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
030910
030911
030912
030913
Part NumberVolume DiscountDays to Shipวันจัดส่งCollar Size
(mm)
JAN code
6 Day(s) or more Mirror Surface300 mm4960983309100
6 Day(s) or more Mirror Surface450 mm4960983309117
6 Day(s) or more Hairline300 mm4960983309124
6 Day(s) or more Hairline450 mm4960983309131

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Stainless Steel

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)