• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Door Pulling Handle Satsuki

Door Pulling Handle Satsuki

[Features]
· Easy-to-pull depth and shape for fingers to grasp
· The side for the hand is inset 230 mm
· For use as a pulling handle for sliding partitions or sliding doors. Inset type

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
17228
17229
17230
17231
17232
17233
17235
17236
Part NumberVolume DiscountDays to Shipวันจัดส่งCollar Size
(mm)
JAN code
6 Day(s) or more Hairline120 mm4960983172285
6 Day(s) or more Flush silver120 mm4960983172292
6 Day(s) or more Flush gold120 mm4960983172308
6 Day(s) or more Hairline150 mm4960983172315
6 Day(s) or more Flush silver150 mm4960983172322
6 Day(s) or more Flush gold150 mm4960983172339
6 Day(s) or more Flush silver230 mm4960983172353
6 Day(s) or more Flush gold230 mm4960983172360

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle_

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)