• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Lever Type For Case, Tostem Specifications For Room Interior

Lever Type For Case, Tostem Specifications For Room Interior

Lever handles can be opened or closed easily by anyone at all ages.

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NP-TM-ML
NP-TM-O
NP-TM-W
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications JAN code
6 Day(s) or more Partition lock with key4960983227336
6 Day(s) or more Latch4960983227312
6 Day(s) or more Indicator lock4960983227329

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Door Parts Type Lever Handle (without Locking Function) Size(mm) Backset 51 mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)