• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Cotton KONGO-UCHI Rope

Cotton KONGO-UCHI Rope

[Materials] Natural cotton
Inferior in water resistance and weather resistance
Does not unravel and is ideal for decorative and craft applications
Tactile and supple
8 mm thickness is perfect for jump rope

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Cotton KONGO-UCHI Rope: related images

Part Number
03864259
03864260
03864265
03864266
03864297
03864298
03864299
03864784
03864785
03864786
03864787
03864788
03864789
03864790
Part NumberVolume DiscountDays to Shipวันจัดส่งLength Thickness
(mm)
JAN code Special notes
8 Day(s) or more 20 m64984834188010Round reel pack / Kongo-Uchi / break load approx. 90 kg
8 Day(s) or more 20 m84984834188065Round reel pack / Kongo-Uchi / break load approx. 120 kg
8 Day(s) or more 50 m34984834187402Bobbin reel / Kongo-Uchi / break load approx. 20 kg
8 Day(s) or more 30 m54984834187440Bobbin reel / Kongo-Uchi / break load approx. 60 kg
8 Day(s) or more 10 m34984834186818Cut type / Kongo-Uchi / break load approx. 20 kg
8 Day(s) or more 10 m64984834186863Cut type / Kongo-Uchi / break load approx. 90 kg
8 Day(s) or more 10 m84984834186900Cut type / Kongo-Uchi / break load approx. 120 kg
8 Day(s) or more 300 m34984834153377Drum reel / Kongo-Uchi / safe working load standard 3 kg
8 Day(s) or more 300 m44984834153384Drum reel / Kongo-Uchi / safe working load standard 5 kg
8 Day(s) or more 300 m54984834153391Drum reel / Kongo-Uchi / safe working load standard 7 kg
8 Day(s) or more 200 m64984834153407Drum reel / Kongo-Uchi / safe working load standard 8 kg
8 Day(s) or more 150 m84984834153421Drum reel / Kongo-Uchi / safe working load standard 20 kg
8 Day(s) or more 150 m94984834153438Drum reel / Kongo-Uchi / safe working load standard 25 kg
8 Day(s) or more 100 m124984834153445Drum reel / Kongo-Uchi / safe working load standard 30 kg

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Natural Fiber DIY Raw Material Types Ropes
Material Cotton

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)