Copper Foil Tape

Copper Foil Tape

[Substrate] Hard copper foil (0.03 mm)
[Adhesive] Acrylic adhesive
[Features]
· Hard copper foil type.
[Applications]
· For repair of tin roofs, gutters.
· For cosmetic applications, such as roofing or timber materials, depending on the patina.
· For various high frequency shields.

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

03865180

Part Number
03865180
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Copper DIY Raw Material Types Tape
Length 5 M Width(mm) 38 Thickness(mm) 0.08

Please check the type/dimensions/specifications of the part 03865180 in the Copper Foil Tape series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 03865180 ในชุด Copper Foil Tape

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)