• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PE Flat Tape

PE Flat Tape

[Materials] Polyethylene (PE)
[Features] Weather resistance is superior to PP.
[Applications]
· For binding of timber and general packing.
· For pompoms for cheering at athletic events.

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
03864653
03864654
03864655
03864656
03864657
Part NumberVolume DiscountDays to Shipวันจัดส่งColor
8 Day(s) or more White
8 Day(s) or more Red
8 Day(s) or more Blue
8 Day(s) or more Yellow
8 Day(s) or more Green

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Polyethylene DIY Raw Material Types Tape
Length 500 M Width(mm) 50

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)