• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Soft Foam Tape (For Masking)

Soft Foam Tape (For Masking)

[Manufacturer]
· Hagihara Industries
[Features]
· Cut to whatever size you like by using your hands. Can be torn horizontally or vertically.
· Foam sheet + adhesive PE cloth tape, so it's easy to apply
· Use for masking and protection when moving home, and preventing collisions during transportation

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

03864396

Part Number
03864396
Part NumberVolume DiscountDays to Shipวันจัดส่ง
8 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type_2 Building Auxiliary Materials Building Auxiliary Material Types Tapes Material Foam sheet / PE adhesive
Tape width(mm) 100 Tape length(m) 8

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)