• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Non-Slip Tape (Outdoor Use)

Non-Slip Tape (Outdoor Use)

[Manufacturer]
· Nitto L Materials Corporation
[Features]
· Use on steps such as the stairs inside and outside buildings and for trucks and forklifts
· Prevent slippage at high places of work, such as construction sites
· On the floor surface around building entrances and machining tools
· Other places that are prone to be slippery with water or oil

(i)Caution

  • The image used for the product picture is a representative image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
03864328
03864329
03864330
03864331
03864332
03864333
Part NumberVolume DiscountDays to Shipวันจัดส่งColor
8 Day(s) or more Black
8 Day(s) or more Green
8 Day(s) or more Yellow
8 Day(s) or more Brown
8 Day(s) or more Gray
8 Day(s) or more White

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type_2 Building Auxiliary Materials Building Auxiliary Material Types Tapes Tape width(mm) 50
Tape length(m) 5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)