• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Self-Fusing Tape #13US

Self-Fusing Tape #13US

[Substrate] Polyethylene
[Features]
· Excellent workability without using a separator. Pull on the substrate and wind it in a half wrap.
[Applications]
· Insulation of connection and terminal treatment of rubber and plastic insulated wires of 6 kV or less.
· For corrosion protection of steel pipes, etc.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

03864037

Part Number
03864037
Part NumberVolume DiscountDays to Shipวันจัดส่ง
8 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Polyethylene DIY Raw Material Types Tape
Length 10M Width(mm) 20

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)