• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hook And Loop Touch Binding Band

Hook And Loop Touch Binding Band

■ Manufacturer: Matsuura Industries
■ Materials: Band part: Nylon, Buckle: polyacetal
Easy binding with surface fastener type, OK for repeated use

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Hook And Loop Touch Binding Band: related images

Part Number
03865369
03865370
03865371
03865372
03865373
03865374
03865375
03865376
03865377
03865378
03865379
03865380
03865381
03865382
03865383
03865384
Part NumberVolume DiscountDays to Shipวันจัดส่งSize Color Length JAN code
6 Day(s) or more 25 mmWhite50 cm4984834232409
6 Day(s) or more 25 mmBlack50 cm4984834232416
6 Day(s) or more 25 mmWhite75 cm4984834232423
6 Day(s) or more 25 mmBlack75 cm4984834232430
6 Day(s) or more 25 mmWhite100 cm4984834232447
6 Day(s) or more 25 mmBlack100 cm4984834232454
6 Day(s) or more 25 mmWhite150 cm4984834232461
6 Day(s) or more 25 mmBlack150 cm4984834232478
6 Day(s) or more 50 mmWhite50 cm4984834232508
6 Day(s) or more 50 mmBlack50 cm4984834232515
6 Day(s) or more 50 mmWhite75 cm4984834232522
6 Day(s) or more 50 mmBlack75 cm4984834232539
6 Day(s) or more 50 mmWhite100 cm4984834232546
6 Day(s) or more 50 mmBlack100 cm4984834232553
6 Day(s) or more 50 mmWhite150 cm4984834232560
6 Day(s) or more 50 mmBlack150 cm4984834232577

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Completion band

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)