• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Simple Binding Belt (Buckle YSR)

Simple Binding Belt (Buckle YSR)

■ Manufacturer: Matsuura Industries
■ Materials: Belt: Polypropylene, Fastener: Polyacetal
Can be easily detached with a one-touch buckle type
A simple binding belt for the construction site, transportation work and moving
Belt thickness: approx. 1.2 mm

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Simple Binding Belt (Buckle YSR): related images

Part Number
03865352
03865353
Part NumberVolume DiscountDays to Shipวันจัดส่งLength JAN code
6 Day(s) or more 1.5 m4984834259826
6 Day(s) or more 3 m4984834259840

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Polypropylene DIY Raw Material Types Completion band
Size 25 mm Color Black

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)