• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mounting Tie

Mounting Tie

■ Manufacturer: HellermannTyton
■ Note: nylon 66
Fitting screw size M3
Binding band that can be firmly fixed to panels, shelves, etc. by screws

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Mounting Tie: related images

Part Number
03864464
03864465
03864466
03864467
03864468
03864469
03864470
03864471
03864472
Part NumberVolume DiscountDays to Shipวันจัดส่งSize Color Length JAN code Special notes
8 Day(s) or more 2.5 mmTranslucent white111 mm4944387201000Compatible screw size M3
8 Day(s) or more 3.5 mmTranslucent white157 mm4944387202007Compatible screw size M4
8 Day(s) or more 4.7 mmTranslucent white215 mm4944387204001Compatible screw size M5
8 Day(s) or more 2.5 mmBlack111 mm4944387201307Compatible screw size M3
8 Day(s) or more 3.5 mmBlack157 mm4944387202304Compatible screw size M4
8 Day(s) or more 4.7 mmBlack215 mm4944387204308Compatible screw size M5
8 Day(s) or more 2.5 mmLight green111 mm4944387201406Compatible screw size M3
8 Day(s) or more 3.5 mmLight green157 mm4944387202403Compatible screw size M4
8 Day(s) or more 4.7 mmLight green215 mm4944387204407Compatible screw size M5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Completion band
Quantity 100

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)