• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Greenhouse Band Mini 3-Core

Greenhouse Band Mini 3-Core

■ Manufacturer: Matsuura Industries
■ Note: To secure greenhouse and polytunnel
Use as a packing tie and to support growing plants
#312, breaking strength approx. 30 kg
Made of polyethylene

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Greenhouse Band Mini 3-Core related images

Part Number
03864456
03864457
Part NumberVolume DiscountDays to Shipวันจัดส่งColor JAN code
8 Day(s) or more White4984834374000
8 Day(s) or more Black4984834374017

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Polyethylene DIY Raw Material Types Completion band
Size 15 mm Length 200 m

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)