• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PP Band Stopper (For 9 mm / 12 mm Narrow Width)

PP Band Stopper (For 9 mm / 12 mm Narrow Width)

■ Manufacturer: Matsuura Industries
■ Note: For PP band 9 / 12 mm stopper
For binding lightweight cardboard
Also use for PP band binding at both ends of a long object

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

03864433

PP Band Stopper (For 9 mm / 12 mm Narrow Width): related images

Part Number
03864433
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecial notes
2 Day(s) or more For 9 to 12 mm narrow width

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Polypropylene DIY Raw Material Types Completion band
Size 12 mm Quantity 100 JAN code 4984834477800

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)