• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PP Band Narrow Width

PP Band Narrow Width

■ Manufacturer: Matsuura Industries
■ Note: Use a 12-mm stopper for hand tightening
For lightweight packaging and tying
For handicraft applications
Quality assured, made in Japan

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

PP Band Narrow Width: related images

Part Number
03864431
03864432
Part NumberVolume DiscountDays to Shipวันจัดส่งColor JAN code
8 Day(s) or more Yellow4984834478333
8 Day(s) or more Blue4984834478340

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Polypropylene DIY Raw Material Types Completion band
Size 9 mm Length 500 m

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)